1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drying Equipment for Welding Rod

WELDING RODS

Drying Equipment for Welding Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,415.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Removal of harmful moisture and perfect welding preparation
・ It prevents the occurrence of welding defects
・ Reduction of spatter amount
・ It realizes a stable arc
[Applications]
・ For drying welding rods

Part Number
IS-D200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,415.00

WELDING RODS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding rod drier Trusco Code 393-5779 Rated input(V) AC100
Temperature Setting(°C) 50~200 Maximum Bar(kg) 5 Welding Rod Length(mm) Maximum 450
External Dimensions: Width(mm) W10 External Dimensions: Depth(mm) L515 External Dimensions: Height(mm) H240
Application For drying welding rods. Mass(g) 3000

Please check the type/dimensions/specifications of the part IS-D200 in the Drying Equipment for Welding Rod series.