(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Welding torch parts.
Selectable from nozzle types and sizes.
Part Number |
---|
001001 |
001002 |
001003 |
001005 |
001010 |
023012 |
023013 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Current (A) | Tip Type | Shape | Inner Diameter x Length (mm) | Trusco Code | Quantity in Box (Pieces) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,630.19 | AUTOMATIC WELDING MACHINES | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 500 | N (Panasonic) | Straight | Inner Diameter 19 x Length 88 | 293-2555 | 5 | 750 | ||
฿ 1,714.27 | AUTOMATIC WELDING MACHINES | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 350 | N (Panasonic) | Straight | Inner Diameter 16 x Length 73 | 293-2539 | 10 | 700 | ||
฿ 1,916.55 | AUTOMATIC WELDING MACHINES | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 350 | N (Panasonic) | Taper | Inner Diameter 12 x Length 73 | 293-2547 | 10 | 650 | ||
฿ 3,379.03 | AUTOMATIC WELDING MACHINES | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 500 | N (Panasonic) | Taper | Inner Diameter 13 x Length 88 | 293-2571 | 5 | 750 | ||
฿ 3,379.03 | AUTOMATIC WELDING MACHINES | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 500 | N (Panasonic) | Taper | Inner Diameter 16 x Length 88 | 293-2563 | 5 | 750 | ||
฿ 2,097.46 | AUTOMATIC WELDING MACHINES | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 350 | D (Daihen) | Taper | Internal diameter 12 x length 70 | 293-2598 | 10 | 650 | ||
฿ 1,856.24 | AUTOMATIC WELDING MACHINES | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 350 | D (Daihen) | Straight | Inner Diameter 16 x Length 70 | 293-2580 | 10 | 650 |
Loading...
Product Type | Welding Torch Parts | Welding rod, wire diameter(mm) | - |
---|
How can we improve?
How can we improve?