1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spot Electric Welding Machine (AC Resistant Type)

DIH SPOT WELDING MACHINES

Spot Electric Welding Machine (AC Resistant Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 397,631.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The microcomputer-controlled super timer improves the welding quality.
· Equipped with a follow-up spring as standard for guaranteeing high quality welds.
· Adopted an oil-less cylinder for clean air exhaust.
· Depending on the material type and thickness, various welding conditions can be set within 4 groups x 15 conditions (total of 60 conditions), making management simple.
[Applications]
· For superimposed spot welding of various thin metal plates.
· Welding projection nuts.
· For cross wire welding.
· Superimposed welding of various metal plates.

Part Number
SL-AJ35-601V3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 397,631.48

฿ 257,068.75

DIH SPOT WELDING MACHINES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Spot Welder Voltage(V) Single-phase 200 Rated Capacity(KVA) 35
Interval(mm) 212 Width(mm) 485 Depth(mm) 1071
Height(mm) 1700 Trusco Code 461-5476 Use Useful for; Superimposed spot welding of various thin metal plates; Projection nut welding; Cross wire welding.
Maximum Welding Current(kA) 14.4 Pocket Dimension Depth(mm) 600 Interval(mm) 212
Mass(g) 275000

Please check the type/dimensions/specifications of the part SL-AJ35-601V3 in the Spot Electric Welding Machine (AC Resistant Type) series.