1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CO₂/MAG Electric Welding Machine "Digital Auto"

AUTOMATIC WELDING MACHINES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CO₂/MAG Electric Welding Machine "Digital Auto"
  • CO₂/MAG Electric Welding Machine "Digital Auto"
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 495,606.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A digital inverter control type CO₂/MAG welding machine.
· Maintain welding quality with the weld permeation control function.
· Clearly visible and easy to use, with a touch panel type operation panel.
· Standardly equipped with a wire feeder with four roll type encoder.
[Applications]
· For welding of thin and thick plates.

Part Number
DM500 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 495,606.30

฿ 352,574.32

AUTOMATIC WELDING MACHINES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Automatic Welder Voltage(V) Three-phase 220 / Three-phase 200 Welding rod, wire diameter(mm) 1.4
Usage Rate(%) 100 Rated Input(kVA) 29 Width(mm) 300
Depth(mm) 560 Height(mm) 595 Trusco Code 461-5468
Use For welding thin and thick plate. Accessories Welding Power Supply, Wire Feeder, Welding Torch, Gas Regulator, Current Range(A) 30~500
Output Voltage(V) 12 to 45 Mass(g) 49000

Please check the type/dimensions/specifications of the part DM500 in the CO₂/MAG Electric Welding Machine "Digital Auto" series.