(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This type supports on-site needs since its small size and light weight make transport/moving very easy.
· It is a robust case structure that withstands heavy-duty use.
· It has an outstanding arc stability from small currents to rated currents.
[Applications]
· For iron welding and on-site welding work.
Part Number |
---|
BS-250M-60 |
BS-300M-50 |
BS-300M-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Welding rod, wire diameter (mm) | Usage Rate (%) | Rated Input (kVA) | Output Current (A) | Depth (mm) | Frequency (Hz) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 49,263.34 ฿ 40,129.92 | ARC WELDING MACHINES | 1 Piece(s) | 40 Day(s) | 2.6~5.0 | 20 | 18.5 | AC75~250 | 410 | 60 | 139-5491 | 34000 | ||
฿ 73,381.67 ฿ 56,041.58 | ARC WELDING MACHINES | 1 Piece(s) | 40 Day(s) | 2.6~6.0 | 30 | 24 | AC65~300 | 505 | 50 | 138-5097 | 48000 | ||
฿ 71,321.67 ฿ 54,468.36 | ARC WELDING MACHINES | 1 Piece(s) | 40 Day(s) | 2.6~6.0 | 30 | 24 | AC65~300 | 505 | 60 | 139-5505 | 48000 |
Loading...
Product Type | Arc Welder | Voltage(V) | Single-phase 200 | Width(mm) | 255 |
---|---|---|---|---|---|
Height(mm) | 400 | Use | For iron welding and on-site welding work. | Specifications | With Electric Shock Prevention Function |
Accessories | NA |
How can we improve?
How can we improve?