1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Small Heater Micro Torch (Part Number)

GAS CUTTING EQUIPMENTS

Ultra-Small Heater Micro Torch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,836.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The flame is about the size of a toothpick and therefore can be used for detailed work.
[Applications]
· Used by dental technicians, for processing precious metals, and for manufacturing glasses.

Features

●Flame is as large as a toothpick and fine processing is possible.

Usage

●For dental technician, precious metal processing, glasses processing.

Specification

●Total Length(mm):170
●SPQ(piece):10
●Supply Gas=Oxygen + Fuel Gas(acetylene, LPG, hydrogen, etc.)
●Oxygen Pressure: 0.01 to 0.2MPa
●Fuel Pressure: 0.01MPa

Accessories

●6150D Nozzle #5, #6, #10 3 Pieces
●JIS No. 2/No. 3 Hose Port
Part Number
LQ191C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,836.67

GAS CUTTING EQUIPMENTS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Gas Cutter Supplies Accessories 6150D Fire Port #5, #6, #10 3 pcs, JIS no. 2 and 3 Hose Fixtures Trusco Code 306-1582
Mass(g) 60 Features 1 The flame is about the size of a toothpick and therefore can be used for detailed work. Use For dental technicians, precious metal manufacturing, manufacturing of glasses.
Oxygen Pressure(Mpa) 0.01~0.2 Fuel Pressure(Mpa) 0.01 Overall Length(mm) 170
Specifications Supply gas = oxygen + fuel gas (acetylene, LPG, hydrogen, etc.)

Please check the type/dimensions/specifications of the part LQ191C in the Ultra-Small Heater Micro Torch series.