1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Simple Cutting Guide (for Medium Size Cutting Machine and A Type Cutting Machine) (LQN419)

GAS CUTTING TORCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Simple Cutting Guide (for Medium Size Cutting Machine and A Type Cutting Machine)
  • Simple Cutting Guide (for Medium Size Cutting Machine and A Type Cutting Machine)
  • Simple Cutting Guide (for Medium Size Cutting Machine and A Type Cutting Machine)
  • Simple Cutting Guide (for Medium Size Cutting Machine and A Type Cutting Machine)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A cutting guide that allows you to use your own cutting device as is.
·With a structure that does not require electricity, there is no need to worry about breakdowns.
·It can be used for medium size cutting machines and No. A cutting machines.
[Applications]
·For simple straight line or arc cutting.

Features

●Your own cutting device can be directly used with the cutting guide.
●Even with the non-electricity structure, does not need to worry about a malfunction.

Usage

●For simple straight or arc cutting.

Specification

●SPQ(piece):1

Accessories

●None

Warning

●Medium type cutter/A size cutter is not included.
Part Number
LQN419
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Model Type Minimum Circle
(mm)
Maximum Circle
(mm)
Applicable Blowpipe Trusco Code Mass
(g)

฿ 5,351.67

GAS CUTTING TORCHES 1 Piece(s) 1 Day(s) Small Arc Induction Ring74390Medium-Type Cutting Machine306-1515370

Loading...

  1. 1

Basic Information

Product Model Gas Cutter Features 1 This is cutting guide which supports user's existing cutter. Features 2 Concept without electricity leaves no possibility for accidents.
Features 3 Can be used for medium-type cutting machine and type A cutting machine. Use For simplified straight or arc cutting Precautions Medium-type cutting machine and type A cutting machine are not included.

Please check the type/dimensions/specifications of the part LQN419 in the Simple Cutting Guide (for Medium Size Cutting Machine and A Type Cutting Machine) series.

Products with similar specification

Part Number
LQ911B
LQN418
LQN421
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetailed Model Type Minimum Circle
(mm)
Maximum Circle
(mm)
Applicable Blowpipe Trusco Code Mass
(g)

฿ 5,032.00

1 Piece(s) 1 Day(s) A Cutting Arc Idler Wheel--Cutter A306-1523360

฿ 4,126.67

1 Piece(s) 1 Day(s) Small Straight Line Induction Ring--Medium-Type Cutting Machine306-1507360

฿ 5,485.00

1 Piece(s) 1 Day(s) A Cutting Arc Idler Wheel82390Cutter A306-1531370