1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Nozzle for Cutting Machine (for LPG) (LQ1151N-2)

GAS CUTTING TORCHES

Nozzle for Cutting Machine (for LPG) (LQ1151N-2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This is the standard model of the nozzle for manual cutters using LPG.
·Certified by the Japan Welding Society.
[Applications]
·For cutting steel plates using LPG.

Features

●Nozzle for manual cutter using LPG. 
●(corporation) Japan Welding Society Certified Products

Usage

●For cutting work the steel plate using LPG.

Specification

●SPQ(piece):10
Part Number
LQ1151N-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipModel Cutting Capacity
(mm)
Applicable Cutting Machine Trusco Code Mass
(g)

฿ 714.00

GAS CUTTING TORCHES 1 Piece(s) 1 Day(s) Mid-size10–20Q501Z306-166370

Loading...

  1. 1

Basic Information

Product Model Gas Cutter Features 1 Standard model for manual cutter burner, using LPG. Features 2 Product approved by the Japan Welding Engineering Society.
Use Use in cutting operations for steel plate using LPG

Please check the type/dimensions/specifications of the part LQ1151N-2 in the Nozzle for Cutting Machine (for LPG) series.

Products with similar specification

Part Number
LQ1151N-1
LQ1151N-3
LQ1251N-1
LQ1251N-2
LQ1251N-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipModel Cutting Capacity
(mm)
Applicable Cutting Machine Trusco Code Mass
(g)

฿ 714.00

1 Piece(s) 1 Day(s) Mid-size3–10Q501Z306-165570

฿ 785.00

1 Piece(s) 1 Day(s) Mid-size20–30Q501Z306-167170

฿ 1,158.00

1 Piece(s) Same day No. A3 to 15Q512Z306-1680125

฿ 1,232.00

1 Piece(s) 1 Day(s) No. A15–40Q512Z306-1698125

฿ 1,232.00

1 Piece(s) 1 Day(s) No. A40~80Q512Z306-1701125