1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cutting Machine (for LPG)

GAS CUTTING TORCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cutting Machine (for LPG)
  • Cutting Machine (for LPG)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,740.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●We adopt a no-back structure to reduce flashback.
●(corporation) Japan Welding Society Certified Products

Usage

●For cutting work with oxygen + LPG.

Specification

●Type:Dual purpose for eastern and western Japan

Accessories

●JIS No. 2/No. 3 Hose Port

Warning

●Nozzle is not included.
Part Number
Q501Z SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,740.15

฿ 4,434.34

GAS CUTTING TORCHES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Gas Cutter Model Mid-size Cutting Capacity(mm) 3–30
Accessories JIS No.2/No.3 Hose End Applicable Mouth LQ1151N Trusco Code 389-1704
Mass(g) 645 Features 1 A backfire reducing "No back" structure is used. Features 2 Product approved by the Japan Welding Engineering Society.
Use For Cutting Work with Oxygen + LPG

Please check the type/dimensions/specifications of the part Q501Z in the Cutting Machine (for LPG) series.