1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Reel (Standard Type)

HTL GAS REELS WELDING EQ

Gas Reel (Standard Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,937.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Portable standard type.
· It has product liability insurance.

Part Number
GEL-30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,937.68

฿ 16,809.40

HTL GAS REELS WELDING EQ 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Gas Reel Hose Length(m) 30 Normal Operating Pressure(MPa) ~1.0
Trusco Code 126-9151 Mass(g) 12500 Features 1 Portable standard type.
Features 2 It has product liability insurance. Hose I.D. 5mm Specification 1 Hose I.D.: 5 mm
Specification 2 With 2 m Primary Hose (Tip Apollo Valve: With Plug) Specification 3 Secondary Hose End Fitting Oxygen: With M16 x P1.5 Clockwise Thread Cap Nut, Acetylene: With M16 x P1.5 Counterclockwise Thread Cap Nut Hose material Spiral Thread Reinforced Special Synthetic Rubber Fiber Incorporated Twin Hose

Please check the type/dimensions/specifications of the part GEL-30 in the Gas Reel (Standard Type) series.