1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Save (C Type Plug for Gas)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mini Save (C Type Plug for Gas)
  • Mini Save (C Type Plug for Gas)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,371.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Improved safety by reliably cutting off backflow/backfire.
· It is small and lightweight and specifically designed for blowpipe attachment.
· Blocking structure with little pressure reduction.
· Compatible with Mini Coupling (Manufactured by NITTO KOHKI).
[Applications]
· Countermeasure for backflow/backfire prevention and rubber hose rupture accidents.

Features

●High safety to reliably shut off backflow and flashback.
●It is small and lightweight and is dedicated for installing a blow pipe.

Usage

●As prevention of back flow/backfire, rubber hose rupture accident.

Specification

●SPQ(piece):10

Materials

●A2011B-T8(aluminum)

Warning

●Since oxygen and gas supply is not shut off, be sure to use in combination with our ”Save Point S Type” dry type safety device(regulator mounting type).
Part Number
CA-TG
CA-TO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Connection Size Working Pressure
(Mpa)
Trusco Code Mass
(g)

฿ 1,371.67

GAS WELDING EQUIPMENTS 1 Piece(s) 12 Day(s) GasM16 X P1.5 Left Female0.1 or Less389-089939

฿ 1,371.67

GAS WELDING EQUIPMENTS 1 Piece(s) 12 Day(s) OxygenM16 X P1.5 Right Female1.0 or Less389-090237

Loading...

  1. 1

Basic Information

Product Type Backfire Prevention Device (Gas Welding) Features 1 Improved safety by reliably cutting off backflow/backfire. Features 2 It is compact, lightweight and exclusive for blow pipe attachment.
Features 3 Blocking structure with little pressure reduction. Features 4 Compatible with Mini Coupling (Manufactured by NITTO KOHKI). Use Countermeasure for backflow/backfire prevention, rubber hose rupture
Material A2011B-T8 (aluminum) Caution 1 Oxygen/gas supply is not shut off, so always use with our "Save Point S Type" dry type safety device (regulator fitting type).