1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acetylene Regulator (Flame Arrestor) (Part Number)

GAS WELDING EQUIPMENTS

Acetylene Regulator (Flame Arrestor)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,330.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact body with few protruding parts.
· Backfire prevention device built-in, with a gauge protector.
· It is a New JIS Standard Compliant Product.
[Applications]
· Acetylene gas regulator.

Features

●Built-in flashback arrestor with built-in gauge protector.
●new JIS standard compliant product.

Specification

●SPQ(piece):10
●Primary Side Working Pressure: 2.5MPa or Less
●Secondary Side Working Pressure: 0.01 to 0.13MPa
Part Number
SRA-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,330.00

GAS WELDING EQUIPMENTS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Gas Regulator Applicable Fluid Acetylene Trusco Code 355-2616
Mass(g) 1430 Features 1 Compact body with few protruding parts. Features 2 Backfire prevention device built-in, with a gauge protector.
Features 3 It is a New JIS Standard Compliant Product. Specifications 1 Primary operating pressure: 2.5 MPa or less Specifications 2 Secondary Operating Pressure : 0.01–0.13 MPa

Please check the type/dimensions/specifications of the part SRA-A in the Acetylene Regulator (Flame Arrestor) series.