(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It is extremely lightweight, flexible and has a long service life.
·Comes with a plug and socket on the equipment side.
[Applications]
·Oxygen and acetylene dedicated hose for gas cutting work (with Chiyo cock)
Product Type | Gas Cutter Supplies | Normal Operating Pressure(MPa) | 0.99 | Features 1 | It is ultra-lightweight, rich in flexibility and has long life. |
---|---|---|---|---|---|
Features 2 | The device comes with plug socket. | Inner Diameter Hose | 5mm | Material (Hose) | Rubber |
Please check the type/dimensions/specifications of the part C-30M in the Mild Hose (Fusing Hose for Oxygen and Acetylene) series.
Part Number |
---|
C-10M |
C-20M |
Q-10M |
Q-20M |
Q-30M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hose Length (m) | Details Model | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 9,192.94 | 1 Piece(s) | 10 Day(s) | 10 | Chiyovalve | 354-3382 | 1500 | ||
฿ 13,155.15 | 1 Piece(s) | 10 Day(s) | 20 | Chiyovalve | 354-3731 | 3100 | ||
฿ 9,192.94 | 1 Piece(s) | 10 Day(s) | 10 | Q Joint | 354-9763 | 1500 | ||
฿ 13,033.98 | 1 Piece(s) | 12 Day(s) | 20 | Q Joint | 354-9771 | 3100 | ||
฿ 16,835.58 | 1 Piece(s) | 12 Day(s) | 30 | Q Joint | 354-9780 | 5800 |
How can we improve?
How can we improve?