1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A Type Gas Cutting Machine Nozzle (LTT-1)

GAS CUTTING TORCHES

A Type Gas Cutting Machine Nozzle (LTT-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision.
· It is a New JIS Standard Compliant Product.
[Applications]
· For cutting of acetylene materials ranging from thin to thick plates.

Features

●All products have been tested and shipped, so quality is stable and lasts longer, cutting precision will last.
●new JIS standard compliant product.

Usage

●For cutting work with acetylene from thin plate to thick plate.

Specification

●Model:Large Type A Size
●Compatible Cutting Device:14LT
●SPQ(piece):10
Part Number
LTT-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Performance
(mm)
Trusco Code

฿ 718.34

GAS CUTTING TORCHES 1 Piece(s) 1 Day(s) 5~15354-6551

Loading...

  1. 1

Basic Information

Product Type Gas Cutter Model A Type Applicable Cutting Machine 14LT
Mass(g) 125 Features 1 All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision. Features 2 It is a New JIS Standard Compliant Product.
Use For cutting thin plate to thick plate with acetylene

Please check the type/dimensions/specifications of the part LTT-1 in the A Type Gas Cutting Machine Nozzle series.

Products with similar specification

Part Number
LTT-2
LTT-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Performance
(mm)
Trusco Code

฿ 718.34

1 Piece(s) 12 Day(s) 10–25354-6560

฿ 718.34

1 Piece(s) 1 Day(s) 20–50354-6578