(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

ZERUST Rust Inhibitor (Tab Type)

ZERUST Rust Inhibitor (Tab Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TZPT-10

  • Product Type
    ZERUST
  • Width(mm)
    20
  • Length
    20mm
  • Thickness(mm)
    1.5
  • Heat Resistant Temperature(°C)
    120
  • Unopened shelf life
    5 years
  • Trusco Code
    329-4684
  • Mass(g)
    5
  • Application
    Long-term storage of precision instruments in sealed containers and cases.
  • Reference Protection Volume (Validity Period)
    7.0 L (half year) / 3.5 L (1 year)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
TZPT-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 601.67

ANTI-RUST SERIES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    ZERUST
  • Width(mm)
    20
  • Length
    20mm
  • Thickness(mm)
    1.5
  • Heat Resistant Temperature(°C)
    120
  • Unopened shelf life
    5 years
  • Trusco Code
    329-4684
  • Mass(g)
    5
  • Application
    Long-term storage of precision instruments in sealed containers and cases.
  • Reference Protection Volume (Validity Period)
    7.0 L (half year) / 3.5 L (1 year)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
· Exhibits a rust prevention effect by suppressing electrochemical reaction of rust on adding to enclosed spaces.
[Applications]
· Long-term storage of precision instruments in sealed containers and cases.

Specifications of TZPT-10

  • Product Type
    ZERUST
  • Width(mm)
    20
  • Length
    20mm
  • Thickness(mm)
    1.5
  • Heat Resistant Temperature(°C)
    120
  • Unopened shelf life
    5 years
  • Trusco Code
    329-4684
  • Mass(g)
    5
  • Application
    Long-term storage of precision instruments in sealed containers and cases.
  • Reference Protection Volume (Validity Period)
    7.0 L (half year) / 3.5 L (1 year)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
TZPT-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 601.67

ANTI-RUST SERIES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When put in a gas in a sealed space, suppresses the electrochemical reaction of rust and exerts anti-rust effect.

Usage

●Long-term storage of precision equipment, etc. in sealed containers and cases.

Specification

●W x L x Thickness(mm):20 x 20 x 1.5
●Q'ty Per Bag(sheet):10
●SPQ(bag):100
●Heat Resistant Temperature: 120°C
●Unopened Time Limit: 5 Years

Materials

●Polypropylene(PP)