1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide alloy cutter alloy cut

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 599.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Achieves smooth work without snagging due to unique blade design.
· In addition to the smooth cutting feel, the blade keeps well, and has excellent durability.
[Applications]
· Ideal for difficult-to-machine materials such as stainless steel, nickel alloy, titanium alloy, Inconel, etc.

Part Number
24611
24612
24622
24623
24631
24632
24646
24651
24652
24653
24654
24661
24663
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Shower Material blade diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Trusco Code Mass
(g)

฿ 615.10

NNI CARBIDE BURS 5 Piece(s) 5 Day(s) Ball TypeAll Carbide2.9335.2297-42585.1

฿ 965.08

NNI CARBIDE BURS 1 Piece(s) 5 Day(s) Ball TypeBrazed6.3533297-42667.5

฿ 637.26

CARBIDE BURS 1 Piece(s) 5 Day(s) Round tip type cylinderAll Carbide31424.0297-42745.1

฿ 964.93

NNI CARBIDE BURS 1 Piece(s) 5 Day(s) Round tip type cylinderBrazed6.312.731.3297-42827.5

฿ 615.10

NNI CARBIDE BURS 1 Piece(s) 5 Day(s) Cylinder typeAll Carbide31424.0297-42915.1

฿ 965.08

NNI CARBIDE BURS 1 Piece(s) 5 Day(s) Cylinder typeBrazed6.312.732.3297-43047.5

฿ 949.72

NNI CARBIDE BURS 1 Piece(s) 5 Day(s) OvalBrazed6.312.732.3297-43127.5

฿ 599.89

NNI CARBIDE BURS 1 Piece(s) 5 Day(s) Cone Rounded Tip TypeAll Carbide2.96.331.7297-43215.1

฿ 615.10

NNI CARBIDE BURS 1 Piece(s) 5 Day(s) Reverse Taper TypeAll Carbide3830.0297-43395.1

฿ 617.92

CARBIDE BURS 1 Piece(s) 5 Day(s) Reverse Taper TypeAll Carbide312.725.3297-43475.1

฿ 965.08

NNI CARBIDE BURS 1 Piece(s) 9 Day(s) Cone Rounded Tip TypeBrazed6.312.732.3297-43557.5

฿ 615.10

NNI CARBIDE BURS 1 Piece(s) 5 Day(s) Reverse Taper TypeAll Carbide31127.0297-43635.1

฿ 949.88

NNI CARBIDE BURS 1 Piece(s) 8 Day(s) Reverse Taper TypeBrazed6.312.735.3297-43717.5

Loading...

  1. 1

Basic Information

Product Type Carbide Bar set Blade tip shape Cross Cut Max. Rotational Speed(rpm) 60000
Shaft Diameter(mm) 3 Features Achieves smooth work without snagging due to unique blade design. In addition to the smooth cutting feel, the blade keeps well, and has excellent durability.