(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unlike a silicone cloth that temporarily provides gloss or a chemical cloth that removes dust, it produces a true gloss due to the combined effect of the "fine particle polishing agent" and "glossing agent" contained in the cloth. Articles of any material can be polished without damaging the item.
Sheet Type | Abrasive Cloth | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 125 | Length(mm) | 195 | Details Type | For stain removal or glazing |
Packaging Quantity(Sheets) | 1 | Base Materials | Cotton Cloth (Flannel) | Features 1 | Unlike a silicone cloth that temporarily gives gloss or a chemical cloth that removes dust, it produces a true gloss due to the combined effect of "super fine grinding agent" and "polishing agent" contained in the cloth. |
Features 2 | It produces a high gloss with no scratching. | Features 3 | This product is a dry type, and leaves no polishing streaks on an object. | Features 4 | Articles of any material can be polished. |
Features 5 | Both sides can be used. It is also possible to cut into appropriate sizes. | Caution 1 | Cannot be cleaned with water. Even when it becomes black, it continues to be effective. | Caution 2 | Cannot be used for lenses such as eyeglasses and cameras. |
Caution 3 | When using metal-plated and silver-plated products, ensure they are not excessively polished. | Caution 4 | Not suitable for removing deep scratches. |
Please check the type/dimensions/specifications of the part 1541-BL-125195-PLS in the Polymaru Sheet, Blue series.
How can we improve?
How can we improve?