1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Cut Series, Special Steel【20 Pieces Per Package】

CUTTING STONES

Micro Cut Series, Special Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,987.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WA MicroCut is used for cutting samples, etc., after heat treatment. Suitable for cutting special steel.

[Features]
· Precision cutting wheel.
· The DISCO resinoid grindstone and rubber wheel manage the three grinding elements (abrasive grain / binding material / pore size) for abundant elasticity and toughness, boasting a high thickness accuracy and exhibiting a demonstrably superior cutting power.
· In addition to general and high-precision cutting grindstones that meet the demands of various customers, we also develop an affordable standard series that is standardized to specifications that are particularly high in demand, along with an ultra-thin cutting grindstone that is as thin as paper and that cuts like a diamond and features a 0.03 mm thickness and ±0.002 mm tolerance.

 
Part Number
WA120NB10-230-1.2-31.75
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 5,987.58

CUTTING STONES 1 Pack(s)

20 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Work Material Alloy Steel Abrasive WA Particle Size(#) 120
Hardness N Outside Diameter(mm) 230 Blade Thickness(mm) 1.2
Inner Diameter(mm) 31.75 Type WA120NB10 Degree of bonding N
Maximum Operating Rotational Speed(rpm) 3400 Number of pieces per pack(Sheets) 20 Use Special Steel Material
Compatible Material Alloy Tool Steel (SKS), Bearing Steel (SUJ), Stainless Steel (SUS), Chrome Steel (SCr)

Please check the type/dimensions/specifications of the part WA120NB10-230-1.2-31.75 in the Micro Cut Series, Special Steel series.