1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Cut Series, General Steel【20 Pieces Per Package】

CUTTING STONES

Micro Cut Series, General Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,162.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A-MicroCut is used for cutting test pieces following heat treatment, etc. Suitable for cutting general steel materials.

[Features]
· Precision cutting wheel.
· The DISCO resinoid grindstone and rubber wheel manage the three grinding elements (abrasive grain / binding material / pore size) for abundant elasticity and toughness, boasting a high thickness accuracy and exhibiting a demonstrably superior cutting power.
· In addition to general and high-precision cutting grindstones that meet the demands of various customers, we also develop an affordable standard series that is standardized to specifications that are particularly high in demand, along with an ultra-thin cutting grindstone that is as thin as paper and that cuts like a diamond and features a 0.03 mm thickness and ±0.002 mm tolerance.

 
Part Number
A120NB10-230-1.2-31.75
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 5,162.23

CUTTING STONES 1 Pack(s)

20 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Work Material General Steel Abrasive A Particle Size(#) 120
Hardness N Outside Diameter(mm) 230 Blade Thickness(mm) 1.2
Inner Diameter(mm) 31.75 Type A120NB10 Degree of bonding N
Maximum Operating Rotational Speed(rpm) 3400 Number of pieces per pack(Sheets) 20 Use General Steel
Compatible Material General carbon steel (S-C), carbon tool steel (SK) and spring steel (SUP)

Please check the type/dimensions/specifications of the part A120NB10-230-1.2-31.75 in the Micro Cut Series, General Steel series.