1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC-S Series Stainless Steel Narrow Tube【50 Pieces Per Package】

DIS CUTTING STONES

NC-S Series Stainless Steel Narrow Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,730.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUS-CUT is well suited for cutting small tubes. Capable of cutting while suppressing burrs.

[Features]
· Precision cutting wheel.
· The DISCO resinoid grindstone and rubber wheel manage the three grinding elements (abrasive grain / binding material / pore size) for abundant elasticity and toughness, boasting a high thickness accuracy and exhibiting a demonstrably superior cutting power.
· In addition to general and high-precision cutting grindstones that meet the demands of various customers, we also develop an affordable standard series that is standardized to specifications that are particularly high in demand, along with an ultra-thin cutting grindstone that is as thin as paper and that cuts like a diamond and features a 0.03 mm thickness and ±0.002 mm tolerance.

 
Part Number
SUS-CUT-150-0.5-25.4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 8,730.38

DIS CUTTING STONES 1 Pack(s)

50 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Work Material Stainless Steel Abrasive GC Hardness N
Outside Diameter(mm) 150 Blade Thickness(mm) 0.5 Inner Diameter(mm) 25.4
Type SUS-CUT Degree of bonding N Maximum Operating Rotational Speed(rpm) 3400
Number of pieces per pack(Sheets) 50 Use Stainless Steel Thin Tube Compatible Material SUS small tubes, precious metals such as gold, silver, etc.

Please check the type/dimensions/specifications of the part SUS-CUT-150-0.5-25.4 in the NC-S Series Stainless Steel Narrow Tube series.