1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC-S Series Hard Steel【25 Pieces Per Package】

DIS CUTTING STONES

NC-S Series Hard Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,930.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HA-CUT is suitable for cutting high hardness steel. Steel materials with high resistance to wear, such as high speed steel (SKH, HSS), chrome molybdenum steel (SCM), and special steel (SNCM).

[Features]
· Precision cutting wheel.
· The DISCO resinoid grindstone and rubber wheel manage the three grinding elements (abrasive grain / binding material / pore size) for abundant elasticity and toughness, boasting a high thickness accuracy and exhibiting a demonstrably superior cutting power.
· In addition to general and high-precision cutting grindstones that meet the demands of various customers, we also develop an affordable standard series that is standardized to specifications that are particularly high in demand, along with an ultra-thin cutting grindstone that is as thin as paper and that cuts like a diamond and features a 0.03 mm thickness and ±0.002 mm tolerance.

 
Part Number
HA-CUT-205-0.8-25.4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 5,930.62

DIS CUTTING STONES 1 Pack(s)

25 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Abrasive SA Hardness P Outside Diameter(mm) 205
Blade Thickness(mm) 0.8 Inner Diameter(mm) 25.4 Type HA-CUT
Degree of bonding P Maximum Operating Rotational Speed(rpm) 3800 Number of pieces per pack(Sheets) 25
Use High Hardness Steel Material Compatible Material High Speed Steel (SKH), Chrome Molybdenum Steel (SCM), Special Steel (SNCM)

Please check the type/dimensions/specifications of the part HA-CUT-205-0.8-25.4 in the NC-S Series Hard Steel series.