(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A-CUT is suitable for cutting general steel materials. General carbon steel (S-C), carbon tool steel (SK), etc.
[Features]
· Precision cutting wheel.
· The DISCO resinoid grindstone and rubber wheel manage the three grinding elements (abrasive grain / binding material / pore size) for abundant elasticity and toughness, boasting a high thickness accuracy and exhibiting a demonstrably superior cutting power.
· In addition to general and high-precision cutting grindstones that meet the demands of various customers, we also develop an affordable standard series that is standardized to specifications that are particularly high in demand, along with an ultra-thin cutting grindstone that is as thin as paper and that cuts like a diamond and features a 0.03 mm thickness and ±0.002 mm tolerance.
Part Number |
---|
A-CUT-150-0.5-25.4 |
A-CUT-150-1-25.4 |
A-CUT-205-0.8-25.4 |
A-CUT-255-1.2-31.75 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Work Material | Hardness | Outside Diameter (mm) | Blade Thickness (mm) | Inner Diameter (mm) | Degree of bonding | Maximum Operating Rotational Speed (rpm) | Number of pieces per pack (Sheets) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,946.41 | DIS CUTTING STONES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | - | N | 150 | 0.5 | 25.4 | N | 3400 | 50 | ||
฿ 7,945.28 | DIS CUTTING STONES | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | General Steel | N | 150 | 1 | 25.4 | N | 3400 | 50 | ||
฿ 5,414.15 | DIS CUTTING STONES | 1 Pack(s) | 25 Pieces Per Package | 9 Day(s) | General Steel | N | 205 | 0.8 | 25.4 | N | 3400 | 25 | ||
฿ 15,328.00 ฿ 12,262.40 | CUTTING STONES | 1 Pack(s) | 20 Pieces Per Package | 23 Day(s) | General Steel | P | 255 | 1.2 | 31.75 | P | 3800 | 20 |
Loading...
Abrasive | A | Type | A-CUT | Use | General Steel |
---|---|---|---|---|---|
Compatible Material | General carbon steel (S-C), carbon tool steel (SK) and spring steel (SUP) |
How can we improve?
How can we improve?