1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sizer 46 (Part Number)

KYS ABRASIVE/PASTE

Sizer 46
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 664.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Used for sisal buffs
·For rough polishing, #240 or more, removal of belt marks
·: Rough polishing of steel and stainless steel

 
Part Number
1213-S046-WBSS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 664.77

KYS ABRASIVE/PASTE 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Particle Size(#) 240 Application For coarse polishing #240 and over, for elimination of belt clogging
work material For Iron and Stainless Steel Color Pink Usage Sisal Buff Used

Please check the type/dimensions/specifications of the part 1213-S046-WBSS in the Sizer 46 series.