1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly-Net Sheet

Poly-Net Sheet
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 104.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for both dry type and wet type.

[Features]
· Abrasive material is uniformly adhered to both sides of the synthetic fiber mesh material.
· Since there is no clogging, and both sides can be used, service life is extremely long without any change in the sharpness.
· Can be used for both dry type and wet type.
· Since it is flexible, it is easy to use for machine polishing as well as manual work.

 
Part Number
1511-AB-230280
1511-AC-230280
1511-AD-230280
1511-AE-230280
1511-AF-230280
1511-AG-230280
1511-AH-230280
1511-AI-230280
1511-AJ-230280
1511-AL-230280
1511-AM-230280
1511-AN-230280
1511-AO-230280
1511-AP-230280
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 146.67

KYS SHEET 25 Piece(s) 3 Day(s) 80

฿ 138.47

KYS SHEET 25 Piece(s) Available 6 Day(s) 100

฿ 131.12

KYS SHEET 25 Piece(s) 6 Day(s) 120

฿ 105.53

KYS SHEET 25 Piece(s) 6 Day(s) 150

฿ 110.16

KYS SHEET 25 Piece(s) 6 Day(s) 180

฿ 111.47

KYS SHEET 25 Piece(s) Available 6 Day(s) 220

฿ 237.10

SHEET 25 Piece(s) 3 Day(s) 240

฿ 111.16

KYS SHEET 25 Piece(s) Available 6 Day(s) 280

฿ 111.87

KYS SHEET 25 Piece(s) 6 Day(s) 320

฿ 104.78

KYS SHEET 25 Piece(s) 3 Day(s) 400

฿ 108.42

KYS SHEET 25 Piece(s) 3 Day(s) 500

฿ 111.09

KYS SHEET 25 Piece(s) 6 Day(s) 600

฿ 127.87

KYS SHEET 25 Piece(s) 6 Day(s) 800

฿ 133.51

KYS SHEET 25 Piece(s) Available 6 Day(s) 1000

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Packaging Quantity(Sheets) 25
Adhesive R/R (Resin Glue) Base Materials Synthetic Fiber Mesh Features 1 Abrasive material is uniformly stuck to both sides of the base material for the synthetic fiber mesh. Since there is no clogging, and both sides can be used, service life is extremely long without any change in the sharpness. Can be used in both dry and wet conditions.
Features 2 Since it is flexible, it is easy to use for machine polishing as well as manual work.