1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Endless Abrasive Belt YK

Endless Abrasive Belt YK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 451.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Seamless thick double-woven cotton based abrasive belt (without seams). It ensures smooth polishing, with no seams, therefore no stepped effect.

 
Part Number
1153-YKAK-10000915
1153-YKAL-10000915
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 467.46

KYS BELT 10 Piece(s) 31 Day(s) 80

฿ 451.14

KYS BELT 10 Piece(s) 10 Day(s) 100

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Materials Cloth Abrasive material Alundum (Alumina) (AA or A) With/without joints NA
Product Number (Type) YK Base Material Details Seamless Hollow Weave Fabric Adhesive R/R (Resin Glue)
Quantity/Pack(Piece) 10 Features Seamless thick double-woven cotton based abrasive belt (without joins at end) ensures smooth abrasive work, without uneven part on belt.