Cermet Circular Saw Blade (Speedy Cutting)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · It has a large number of flutes and long service life.
    · Capable of speedy cutting and prevents chipping and burrs.
    · Produces less dust and sparks in cutting for smooth work.
    [Applications]
    · For cutting of angle steel / channel steel / conduit pipe / lining pipe / screw bolt / round/square pipe / deck plate / small diameter round bar / aluminum sash / rebar / various lightweight materials / stainless steel.

    Features

    ●Huge number of blades with long life span.
    ●Minimal dust and sparks during cutting helps produce smooth operation.

    Usage

    ●Angle steel, channel steel, cable tube, lining pipe, screw bolt, round, square pipe, deck plate, small diameter round bar, aluminum sash, reinforcement, various light material, stainless steel.

    Materials

    ●Base Metal:Alloy Tool Steel 
    ●Tip:Cermet
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cermet Circular Saw Blade (Speedy Cutting) | TRUSCO | MISUMI Thailand