1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Circular Saw (for Sheet Metal)

Circular Saw (for Sheet Metal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,714.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with galvalume.
· Suitable for cutting a wide range of thin iron plates and other metal plates.
· It suppresses fluttering while cutting, enabling smooth cutting.
[Applications]
· For materials such as thin iron plates, metal siding, galvanized sheets, tin, wavy corners and wavy sheets, aluminum sash, thin pipes, plastic plates, and vinyl chloride pipes.

 
Part Number
BK-100E
BK-125E
BK-160E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal)

฿ 2,190.82

MOT TIP SAWS 1 Piece(s) 5 Day(s) 1001360.813000127-246270Tool Steel

฿ 2,393.65

MOT TIP SAWS 1 Piece(s) 5 Day(s) 1251.24219600127-2489110Tool Steel

฿ 1,714.29

MOT TIP SAWS 1 Piece(s) 1 Day(s) 1601.4561.26000---

Loading...

  1. 1

Basic Information

Work Material Iron Chip Carbide Cleavable Thickness(mm) 1.0
Blade Designation CB-n Hole Diameter(mm) 20