(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stepped blade type.
[Features]
· Stepped blade type design guards against blade run-out.
· Features outstanding rectilinearity with suppressed vibration
[Applications]
· Used for angle steel / pipe / hanger rail / Spandrel / spiral duct, etc.
Part Number |
---|
ST-180 |
ST-305 |
ST-355 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Chip | Cutting Performance (Stainless) (mm) | Outside Diameter (mm) | Blade Thickness (mm) | Number of Cutting Teeth (P) | Blade Thickness (mm) | Blade Designation | Hole Diameter (mm) | Maximum Operating Rotational Speed (rpm) | Trusco Code | Mass (g) | Material Properties (Base metal) | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,044.78 | MOT TIP SAWS | 1 Piece(s) | 5 Day(s) | Stainless | Carbide | 3 | 180 | 1.5 | 64 | 1.1/1.3 | - | 20 | 5500 | 379-3524 | 180 | Tool Steel | For Stainless Steel. | ||
฿ 5,143.00 | MOT TIP SAWS | 1 Piece(s) | 1 Day(s) | Spiral Duct | Cermet | 6 | 305 | 2 | 96 | 1.6/1.8 | CB-n | 25.4 | 1700 | - | - | - | Angle Steel, Pipe, Hanger Rail, Spandrel, Spiral Duct, etc. | ||
฿ 6,286.00 | MOT TIP SAWS | 1 Piece(s) | 1 Day(s) | Spiral Duct | Cermet | 6 | 355 | 2.1 | 110 | 1.7/1.9 | CB-n | 25.4 | 1500 | - | - | - | Angle Steel, Pipe, Hanger Rail, Spandrel, Spiral Duct, etc. |
Loading...
How can we improve?
How can we improve?