1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Circular Saw for Stainless Steel Components

MOT TIP SAWS

Circular Saw for Stainless Steel Components
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,167.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rough cutting is available for dissolution of stainless steel.
· Ideal for thick objects made of stainless steel with thickness from 8 mm to 10 mm.

 
Part Number
KT-180-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,167.50

MOT TIP SAWS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Work Material Stainless Chip Carbide Cutting Performance (Stainless)(mm) 10
Outside Diameter(mm) 180 Blade Thickness(mm) 1.8 Number of Cutting Teeth(P) 60
Hole Diameter(mm) 20 Maximum Operating Rotational Speed(rpm) 5500 Trusco Code 296-3876
Mass(g) 290 Material Properties (Base metal) Tool Steel Use Stainless Steel (SUS304) 8 - 10 mm.

Please check the type/dimensions/specifications of the part KT-180-60 in the Circular Saw for Stainless Steel Components series.