1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Circular Saw "King of Stainless Steel" (for Stainless Steel)

Circular Saw "King of Stainless Steel" (for Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 7,368.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A special chip developed in-house, which has a lifespan of 1.5 times that of conventional models.

[Features]
· The blade shape design and flute count produce fewer burns and burrs after cutting and sustain high sharpness.
[Applications]
· Used for angle steel / pipe / hanger rail, etc.

 
Part Number
FMS-180K
FMS-305KSALE
FMS-355KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Performance (Stainless)
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)

฿ 7,368.34

TIP SAWS 1 Piece(s) 1 Day(s) 31801.8601.4205500296-0974340

฿ 12,816.67

฿ 10,991.58

TIP SAWS 1 Piece(s) 10 Day(s) 63052801.625.41700296-09821370

฿ 16,693.34

฿ 14,339.58

TIP SAWS 1 Piece(s) 10 Day(s) 63552.2901.825.41500296-09911950

Loading...

  1. 1

Basic Information

Work Material Stainless Chip Carbide Material Properties (Base metal) Tool Steel
Use Stainless steel (SUS304) 2 mm - 6 mm (external diameter) / Hanger Rail / Stainless Pipe / for angle cutting.