1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scissors (Dry Type) - Blue Segment Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,029.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It cuts into the workpiece vigorously.
· Cutter that can be used for continuous cutting.
[Applications]
· For cutting concrete, blocks, cement tiles, etc.

Part Number
2405
2406
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Included ring bore diameter
(mm)
Trusco Code Mass
(g)

฿ 2,029.66

GOE DIAMOND CUTTERS 1 Piece(s) 5 Day(s) 1051.8201450015390-7775130

฿ 3,160.41

GOE DIAMOND CUTTERS 1 Piece(s) 6 Day(s) 1252221220020390-7783200

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Tile Tip Height(mm) 7 Details Type Blue Segment Type
Features It cuts into the workpiece vigorously. A cutter that can cut continuously. Details Type For cutting concrete, blocks, and cement tiles