1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scissors (Dry Type) - Red Wave Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,019.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The wave creates an ideal cut.
·It is also possible to cut granite.
[Applications]
·For cutting concrete, granite, hard bricks, roof tiles, etc.

Features

●Wave makes an ideal cutting edge.
●Granite cutting is also possible.

Usage

●Cutting Concrete, Granite, Hard Brick, Tile etc.

Materials

●Base Metal: Tool Steel(SK material)
●Tip: Diamond Abrasive Grains
Part Number
2400
2401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Included ring bore diameter
(mm)
Trusco Code Mass
(g)

฿ 2,019.00

DIAMOND CUTTERS 1 Piece(s) 1 Day(s) 105201450015390-7759140

฿ 3,186.00

DIAMOND CUTTERS 1 Piece(s) 1 Day(s) 125221220020390-7767190

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application For concrete, mortar / Stone Material / Tile Blade thickness(mm) 2 Tip Height(mm) 7
Details Type Red Wave Type Features Wave gives an ideal cut end finish. It is also possible to cut marble. Details Type For cutting concrete, granite, hard bricks, and tiles
Base Metal Tool Steel (SK Material) Chip Diamond Abrasive Grain