1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Ground Clamp

ASD WELDING EQUIPMENTS

Rotary Ground Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,361.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S780435
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,361.00

ASD WELDING EQUIPMENTS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding machine parts Welding current(A) 400 Clamping strength(mm) 20
Trusco Code 376-0499 Mass(g) 1600 Wire used(mm2) 22~60
Overall Length(mm) 150

Please check the type/dimensions/specifications of the part S780435 in the Rotary Ground Clamp series.