1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SHINANO, Air Impact Screwdriver

SIN AIR IMPACT SCREWDRIVERS

SHINANO, Air Impact Screwdriver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,783.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A super lightweight model with high-tech resin body.
· A super lightweight model with high-tech resin body.
[Applications]
· For attaching and detaching automobile and general industrial screws.
· For Attaching and Detaching Automobile and General Industrial Screws

Part Number
SI-1070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,783.00

SIN AIR IMPACT SCREWDRIVERS 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 5 Bit Socket(mm) 6.35 Operating Air Pressure(Mpa) 0.6
Max. Tightening Torque(N▪m) 30 Air Consumption Amount(m³/min) 0.14 Ventilation Rear
Overall Length(mm) 165 Hose Take-in Port Rc1/4 Number of product no-load revolutions(rpm) 11000
Trusco Code 398-1461 Use For removing automobile and general industrial screws. Mass(g) 370

Please check the type/dimensions/specifications of the part SI-1070 in the SHINANO, Air Impact Screwdriver series.