1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Impact Screwdriver
  • Impact Screwdriver
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,891.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Double hammer type.
[Applications]
· For general industrial assembly and woodwork.

Part Number
SI-1052SALE
SI-1062SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity Screw Dimension
(mm)
Max. Tightening Torque
(N▪m)
Air Consumption Amount
(m³/min)
Overall Length
(mm)
Number of product no-load revolutions
(rpm)
Trusco Code Mass
(g)

฿ 12,891.22

฿ 12,057.16

AIR IMPACT SCREWDRIVERS 1 Piece(s) 14 Day(s) 5250.1517213000411-1150560

฿ 13,536.67

฿ 12,647.31

SIN AIR IMPACT SCREWDRIVERS 1 Piece(s) 19 Day(s) 6300.2218111000411-1168790

Loading...

  1. 1

Basic Information

Bit Socket(mm) 6.35 Operating Air Pressure(Mpa) 0.6 Ventilation Side
Hose Take-in Port Rc1/4 Use For general steel assembly and woodwork.