1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Screwdriver

AIR IMPACT SCREWDRIVERS

Air Impact Screwdriver
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,769.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Compact, lightweight and built-in regulator, making it optimum for small diameter screw work.

Usage

●For assembly work of automobiles and building related.

Specification

●Bit Input Port(mm):6.35
●Capacity Screw Dimension(mm):8
●Max Tightening Torque(N・m):70
●No Load Speed(min-1):8800
●Air Consumption(m3/min):0.3
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Total Length(mm):150
●Working Air Pressure: 0.6MPa
●Chuck Type: One Touch Type

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
KW-7PD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,769.00

฿ 14,507.48

AIR IMPACT SCREWDRIVERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 8 Chuck method One Touch Style Bit Socket(mm) 6.35
Operating Air Pressure(Mpa) 0.6 Max. Tightening Torque(N▪m) 70 Air Consumption Amount(m³/min) 0.3
Ventilation Rear Overall Length(mm) 150 Hose Take-in Port Rc1/4
Number of Product No-load Revolutions(rpm) 8800 Trusco Code 295-4516 Use For automobile and construction-related assembly tasks.
Mass(g) 1000

Please check the type/dimensions/specifications of the part KW-7PD in the Air Impact Screwdriver series.