1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shinano Machine Sales, Air Belt Sander

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shinano Machine Sales, Air Belt Sander
  • Shinano Machine Sales, Air Belt Sander
  • Shinano Machine Sales, Air Belt Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,407.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Belt with replaceable single-action lock mechanism.
· Has an exhaust port for cooling to extend belt paper life.
[Applications]
· From metal machining deburring work to finishing work.
· Rust removal and weld bead polishing of automobile plate metal.

Part Number
SI-2700
SI-2800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Dimension (Width)
(mm)
Belt Dimension (Length)
(mm)
Total Length
(mm)
Belt Speed
(m/min)
Air Consumption
(m³/min)
Trusco Code Mass
(g)

฿ 12,407.43

SIN AIR BELT SANDERS 1 Piece(s) 5 Day(s) 10/1233027511000.27294-3476800

฿ 15,795.21

SIN AIR BELT SANDERS 1 Piece(s) 5 Day(s) 2052033025000.3297-04571400

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 16000 Exhaust Rear
Hose Fixing Port Rc1/4 Use From deburring of metal until its finishing work. Polishing of weld beads after rust removal welding of the automobile bodywork.