1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Minico Dust Suction Kit

AIR BELT SANDERS

Roller Minico Dust Suction Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,411.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dust suction (binding with matching part type) type creates a clean environment.
[Applications]
· Polishing with many particles.

Features

●Die casting, burring of the cut section can be done.
●Aluminum, brass and other nonferrous metals can be ground and polished.

Usage

●Hairline work of stainless steel. 
●Mirror finish of stainless steel.
●Scratch removal and finish polishing of metal products.
●Peeling off of coating. 
●Cleaning polishing.
●Flat/inner surface polishing of woodwork products.
●[Base Polishing] work for coa

Specification

●Hose Length(m):2
●Hose Diameter(mm):25
●Compatible Model:RMB-1, RMB-X, RMB-E, HMB-E
●SPQ(set):1
●Working Air Pressure: 0.6MPa
●Roller Size: Diameter 50 x Width 60mm

Set Contents

●Dust Collecting Hose, Hose Adapter, Dust Collecting Wheel Cover
Part Number
DK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,411.43

AIR BELT SANDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Details Model Dust Suction Kit Hose Length(mm) 2
Hose Diameter(mm) 25 Trusco Code 456-7978 Mass(g) 300
Use Hairline and mirror finishes for stainless steel. Metal scratches and finishing polish removal. Cleaning polish. Flat and inner surface polishing of wood products. Polishing of scuffs on finishes. Set content Dust Suction Hose, Hose Adapter, Dust Suction Wheel Cover Applicable Models RMB-1、RMB-X、RMB-E、HMB-E
Roller Size Diameter 50 x Width 60 mm

Please check the type/dimensions/specifications of the part DK in the Roller Minico Dust Suction Kit series.