1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Minico

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roller Minico
  • Roller Minico
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,529.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Deburring of die-casting and casting cut surfaces is possible.
·We can grind and polish aluminum, brass, and other non-ferrous metals.
[Applications]
·Hairline work on stainless steel.
·Stainless steel mirror finish.
·Scratch removal and final polishing of metal products.
·Paint stripping.
·cleaning polish.
·Surface and inner surface polishing of wooden products.
·Painting polishing "foot attachment" work.

Features

●Die casting, burring of the cut section can be done.
●Aluminum, brass and other nonferrous metals can be ground and polished.

Usage

●Hairline work of stainless steel. 
●Mirror finish of stainless steel.
●Scratch removal and finish polishing of metal products.
●Peeling off of coating. 
●Cleaning polishing.
●Flat/inner surface polishing of woodwork products.
●[Base Polishing] work for coa

Specification

●Belt Dimension(mm):60 x 260
●Belts Speed(m/min):1000
●No Load Speed(min-1):7000
●Air Consumption(m3/min):0.3
●Total Length(mm):170
●Working Air Pressure: 0.6MPa
●Roller Size: Diameter 50 x Width 60mm
Part Number
RMB-1SALE
RMB-XSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)

฿ 24,529.15

฿ 19,920.12

AIR BELT SANDERS 1 Piece(s) 1 Day(s) 138-81421250

฿ 26,829.00

฿ 25,468.77

AIR BELT SANDERS 1 Piece(s) 1 Day(s) 456-79861350

Loading...

  1. 1

Basic Information

Belt Dimension (Width)(mm) 60 Belt Dimension (Length)(mm) 260 Total Length(mm) 170
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 7000 Belt Speed(m/min) 1000
Air Consumption(m³/min) 0.3 Exhaust Rear Hose Fixing Port Rc1/4
Use Hairline and mirror finishes for stainless steel. Metal scratches and finishing polish removal. Cleaning polish. Flat and inner surface polishing of wood products. Polishing of scuffs on finishes. Roller Size Diameter 50 x Width 60 mm