1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carve Sander

AIR BELT SANDERS

Carve Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,505.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An affordable handy-type wheel polishing tool. (Effortless polishing)
· Polishing of narrow locations or depressions can be performed by varying the polishing wheel width.
[Applications]
· Finish polishing of stainless steel, etc. (Hairline, mirror surface)
· For die-casting and polishing of complex surfaces such as molded parts.
· Removal of burns or scratches on metal.

Features

●Can polish narrow spots and dimples by varying the polishing wheel width.

Usage

●Finish polishing of stainless steel etc.(hairline, mirror surface)
●Polishing of complex surface such as die casting and moldings.
●Burn removal and scratch removal of metal.

Specification

●Wheel Size(mm):45 to 60
●Wheel Width(mm):15 to 25
●No Load Speed(min-1):10000
●Air Consumption(m3/min):0.3
●Total Length(mm):230
●Working Air Pressure: 0.6MPa
Part Number
TOM-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,505.00

AIR BELT SANDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 230 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 10000
Air Consumption(m³/min) 0.3 Exhaust Rear Hose Fixing Port PT1/4
Wheel Width(mm) 15~25 Wheel Size(mm) 45–60 Trusco Code 296-0761
Mass(g) 965 Use Finish Sanding for materials such as stainless steel and complicated surfaces such as die casted, molded parts, hairline or mirrored surfaces. Can also remove burns and scratches on metals.

Please check the type/dimensions/specifications of the part TOM-1 in the Carve Sander series.