(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adopts a noise-canceling motor.
· It has a compact body with a grip that fits into the hand. Can easily handle weights as heavy as 900 g.
· Sands softly without sacrificing the curved or flat surface of the polished product.
· A sander widely used in the aluminum industry.
[Applications]
· For deburring woodwork, resin, metal, nonferrous metal, etc.
Belt Dimension (Width)(mm) | 50 | Belt Dimension (Length)(mm) | 235 | Total Length(mm) | 265 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of No-load Revolutions(rpm) | 8500 | Belt Speed(m/min) | 600 to 1200 |
Air Consumption(m³/min) | 0.4 | Exhaust | Rear | Hose Fixing Port | Rc1/4 |
Trusco Code | 410-6709 | Mass(g) | 900 | Use | For removing burrs from woodwork, plastic, metal, non-ferrous metal, etc. |
Please check the type/dimensions/specifications of the part MB-2S in the High Strength Minico Belt Sander 2ND Model series.
How can we improve?
How can we improve?