(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It has a compact body that fits comfortably in your hand. 800 g weight makes it easy to handle
·Gently sand curved and flat surfaces with a soft feel.
·A sander widely used in the aluminum industry.
[Applications]
·Deburring of woodwork, resin, metal, non-ferrous metal, etc.
·Final polishing of metals, non-metals, inner and outer R surfaces, and flat surfaces
·Polishing of aluminum wheel R recess
·Finishing welds of stainless steel, aluminum, iron, titanium, pipes, etc.
Belt Dimension (Width)(mm) | 50 | Belt Dimension (Length)(mm) | 235 | Total Length(mm) | 220 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of No-load Revolutions(rpm) | 8500 | Belt Speed(m/min) | 600 to 1200 |
Air Consumption(m³/min) | 0.15 | Exhaust | Rear | Hose Fixing Port | Rc1/4 |
Trusco Code | 276-0339 | Mass(g) | 800 | Use | Burr removal from woodwork, plastic, metal, non-ferrous metal, etc. Polishing of metal, non-metal, interior/exterior R surfaces, and flat surfaces. Polishing of R-recess of aluminum foil. Finishing of adhesive areas including stainless steel, aluminum, iron, titanium, pipes, etc. |
Please check the type/dimensions/specifications of the part MB-2 in the Minico Belt Sander 2 series.
How can we improve?
How can we improve?