1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Sander (220)

COT AIR BELT SANDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Belt Sander
  • Belt Sander
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The angle of the arm can be adjusted.
· Forward exhaust system reduces the load of belt paper caused by polishing heat.
[Applications]
· For light polishing work such as removing old coating, deburring, or bead polishing of tight and deep spaces which the hands cannot reach.

Part Number
220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Dimension (Width)
(mm)
Belt Dimension (Length)
(mm)
Overall Length
(mm)
Number of No-load Revolutions
(rpm)
Belt Speed
(m/min)
Air Consumption Amount
(m³/min)
Trusco Code Mass
(g)

฿ 16,899.62

COT AIR BELT SANDERS 1 Piece(s) 5 Day(s) 205203701200018000.4391-35031400

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.4–0.6 Ventilation Front Hose Fixing Port Rc1/4
Use For light polishing work such as removing old coating, deburring, or bead polishing of tight and deep spaces which the hands cannot reach.

Please check the type/dimensions/specifications of the part 220 in the Belt Sander series.

Products with similar specification

Part Number
212A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBelt Dimension (Width)
(mm)
Belt Dimension (Length)
(mm)
Overall Length
(mm)
Number of No-load Revolutions
(rpm)
Belt Speed
(m/min)
Air Consumption Amount
(m³/min)
Trusco Code Mass
(g)

฿ 13,143.12

1 Piece(s) 12 Day(s) 10/123303101300010000.35391-3490900