1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pencil Grinder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pencil Grinder
  • Pencil Grinder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,283.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lever type and grip handle type are available.
· Can use a grindstone with a shaft and rotary bar.
· Small and lightweight for finishing molds, removing burrs, chamfering, etc.
· Exhaust: Front
[Applications]
· Mold finishing work.

Features

●Can be selected from lever type suitable for intermittent work and grip type suitable for continuous work.
●Chuck structure that does not run out with high precision.

Usage

●Molding die finishing work.

Specification

●Chuck Inner Diameter(mm):6
●No Load Speed(min-1):22000
●Air Consumption(m3/min):0.45
●Hose Intake Port:Rc1/4
●Exhaust:Lateral
●Total Length(mm):159
●Working Air Pressure: 0.59MPa
Part Number
HG-38NB-Z
HG-38NKSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Ventilation Direction Trusco Code Mass
(g)

฿ 11,283.16

AIR GRINDERS 1 Piece(s) 5 Day(s) 150Diagonal Forward169-1651600

฿ 12,645.00

฿ 11,192.09

AIR GRINDERS 1 Piece(s) 1 Day(s) 159Side158-2615450

Loading...

  1. 1

Basic Information

Product Type Ultra-precise Type Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 22000
Operating Air Pressure(Mpa) 0.59 Air Consumption Amount(m³/min) 0.45 Hose Take-in Port Rc1/4
Use Mold finishing work.