1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Grinder (Abrasive Stone / Mounted Point Type) (HG-65GS)

AIR GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Straight Grinder (Abrasive Stone / Mounted Point Type)
  • Straight Grinder (Abrasive Stone / Mounted Point Type)
  • Straight Grinder (Abrasive Stone / Mounted Point Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small and lightweight, it shows its power when finishing molds, removing burrs, chamfering, etc.
[Applications]
· Deburring, chamfering, pipe interior finishing work.

Part Number
HG-65GS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck inner diameter
(mm)
Number of load-free rotations
(rpm)
Overall Length
(mm)
Air Consumption Amount
(m³/min)
Details Model Applicable grindstone size outer diameter
(mm)
Applicable grindstone size thickness
(mm)
Applicable grindstone size inner diameter
(mm)
Trusco Code Mass
(g)

฿ 13,122.19

AIR GRINDERS 1 Piece(s) 5 Day(s) -146002920.45Grindstone Type65139.5292-41451300

Loading...

  1. 1

Basic Information

Product Type Normal Type Operating Air Pressure(Mpa) 0.59 Ventilation Direction Front
Hose Take-in Port Rc1/4 Use Deburring, chamfering, pipe interior finishing work.

Please check the type/dimensions/specifications of the part HG-65GS in the Straight Grinder (Abrasive Stone / Mounted Point Type) series.

Products with similar specification

Part Number
HG-65GSC
HG-75GS
HG-75GSC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipChuck inner diameter
(mm)
Number of load-free rotations
(rpm)
Overall Length
(mm)
Air Consumption Amount
(m³/min)
Details Model Applicable grindstone size outer diameter
(mm)
Applicable grindstone size thickness
(mm)
Applicable grindstone size inner diameter
(mm)
Trusco Code Mass
(g)

฿ 15,178.47

1 Piece(s) 5 Day(s) 6146003300.45Grindstone with Shaft Type---292-56641200

฿ 13,414.82

1 Piece(s) 5 Day(s) -127003120.5Grindstone Type75139.5292-41531500

฿ 16,342.48

1 Piece(s) Available 5 Day(s) 6120003540.5Grindstone with Shaft Type---292-41881300