1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Grinder (For Mounted Point Rotary Bar With Shaft)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Straight Grinder (For Mounted Point Rotary Bar With Shaft)
  • Straight Grinder (For Mounted Point Rotary Bar With Shaft)
  • Straight Grinder (For Mounted Point Rotary Bar With Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,121.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·For a mounted point rotary bar.
[Applications]
·For mold finishing, deburring, chamfering, pipe inner finishing, etc.

Product features and specifications

Basic specifications and features of the product

  • UG-25NA/UG-38N/UG-38NA/UG-38NL/UG-50S-200: Lever type. Grinding wheel is not included.
  • UG-25NSA/UG-38NS/UG-38NSA/UG-38NSL: Roll type. Grinding wheel is not included.

Collet chuck

Straight grinder, specification 1

UG-25N series

Straight grinder, specification 2

UG-38N series, chuck CP (Chuck + chuck nut)

Standard table

Straight grinder, standard table 1

* Air pressure 0.6 MPa (Gauge) data when no load is applied.
* When installing the carbide rotary bar, be sure to use an overhang of 13 mm or less.
* Do not use mounted points whose diameter is ø50 and larger.
* Rear exhaust type

Straight grinder, standard table 2

* Air pressure 0.6 MPa (Gauge) data when no load is applied.
* When installing the carbide rotary bar, be sure to use an overhang of 13 mm or less.
* Do not use mounted points whose diameter is ø50 and larger.

Cautions/prohibitions

To use the air grinder safely

The following are the minimum required precautions. For details, please use in accordance with the provisions of the Occupational Safety and Health Structural Standards.

The Industrial Safety and Health Act of Japan (Act No. 57 of 1972)
The Ordinance on Industrial Safety and Health (Ministry of Labor Ordinance No. 32, 1972)
Structural rules for grinding machines, etc. (March 8, 1971, Ministry of Labor Notification No. 8, Partly September 30, 1965, Ministry of Labor Notification No. 85)

Straight grinder, precautions 1

1. Check the specification display on the air grinder main body and grinding wheel cover. Maximum rotational speed without load, diameter / thickness / hole diameter of grinding wheels that can be used, rotation direction of grinding wheels, maximum peripheral speed of grinding wheels.

Straight grinder, precautions 2

2. For grinders with a speed governing device (governor), periodically check the rotational speed to see if it is operating properly to maintain the normal rotational speed, and if there is an abnormality, immediately prohibit the use.

Straight grinder, precautions 3

3. Be sure to use the specified flanges and covers for the grinding wheels, check whether the mounting conditions are normal, and prohibit use immediately if there are any abnormalities such as non-specified dimensions, quality defects, wear, or parts shortage.

Straight grinder, precautions 4

4. Use grinding wheels of quality and strength that meet the regulations, and prohibit the use of grinding wheels that have abnormalities such as damage or deterioration.

Straight grinder, precautions 5

5. Install, replace and test the grinding wheels in a specific safe place with a specific responsible person.
Be sure to perform a test run for 1 minute before the start of grinding work and 3 minutes after replacing the grinding wheels in a specific safe place to check for any abnormalities.

Straight grinder, precautions 6

6. Take great care not to exceed the specified rotational speed of the grinder, and do not increase the air pressure used above the specified value to increase the rotational speed.

Straight grinder, precautions 7

7. Be sure to properly attach the appropriate grinding wheel cover to the air grinder that uses a grinding wheel with a diameter of 50 mm or more.

Straight grinder, precautions 8

8. Never use at a rotational speed higher than the maximum operating speed indicated on the grinding wheel.

Straight grinder, precautions 9

9. Do not use the sides of the grinding wheels other than the intended purpose of the grinding wheels.

Part Number
UG-25NA
UG-25NSA
UG-38N
UG-38NA
UG-38NL
UG-38NS
UG-38NSA
UG-50S-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(rpm)
Overall Length
(mm)
Air Consumption Amount
(m³/min)
Ventilation Direction Trusco Code Mass
(g)

฿ 11,506.67

AIR GRINDERS 1 Piece(s) Quote 235001530.3Side211-5981540

฿ 11,676.67

AIR GRINDERS 1 Piece(s) 12 Day(s) 235001450.3Side211-5999560

฿ 9,233.51

AIR GRINDERS 1 Piece(s) 12 Day(s) 250001640.4Front211-6006540

฿ 9,210.58

SHI MEASURING TOOL 1 Piece(s) 6 Day(s) 22,000-0.4--Approx. 630

฿ 12,120.90

SHI MEASURING TOOL 1 Piece(s) 17 Day(s) 210003170.4--Approx. 930

฿ 8,121.67

AIR GRINDERS 1 Piece(s) 1 Day(s) 250001740.4Front211-6014560

฿ 9,401.75

SHI MEASURING TOOL 1 Piece(s) 6 Day(s) 22,0001740.4--Approx. 650

฿ 11,469.60

SHI MEASURING TOOL 1 Piece(s) 6 Day(s) 230001980.4Rear-Approx. 600

Loading...

  1. 1
 

Basic Information

Product Type Normal Type Chuck inner diameter(mm) 6 Operating Air Pressure(Mpa) 0.6
Hose Take-in Port Rc1/4