1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die Grinder (Chuck Inner Diameter 6 mm)

AIR STRAIGHT GRINDERS

Die Grinder (Chuck Inner Diameter 6 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A start lever with a safety stopper is used.
·Comes with a regulator dial.
[Applications]
·For repairing molds and deburring various industrial parts.
·Perfect for grinding work.

Features

●Adopted a start lever with safety stopper.
●With a regulator dial.

Usage

●For molding die repair, for burring of various industrial parts.
●Ideal for grinding work.

Specification

●Chuck Inner Diameter(mm):6
●No Load Speed(min-1):23000
●Air Consumption(m3/min):0.2
●Hose Intake Port:NPT1/4
●Exhaust:Back
●Total Length(mm):153
●Working Air Pressure: 0.62MPa
Part Number
SP-7200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,910.00

AIR STRAIGHT GRINDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Normal Type Chuck inner diameter(mm) 6 Overall Length(mm) 153
Operating Air Pressure(Mpa) 0.62 Air Consumption Amount(m³/min) 0.2 Ventilation Direction Rear
Hose Take-in Port NPT1/4 Idling speed(rpm) 23000 Trusco Code 353-0507
Application 1 For mold correction, for deburring of various industrial parts. Application 2 Ideal for grinding work. Mass(g) 410

Please check the type/dimensions/specifications of the part SP-7200 in the Die Grinder (Chuck Inner Diameter 6 mm) series.