(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Small and lightweight.
· Dust does not scatter thanks to the exhaust on the side.
· There are 2 kinds of starting switch, the lever type and the grip type.
· Standardly equipped with 3 mm collets.
[Applications]
· For chamfering and finishing work of molds.
· For deburring cut surfaces when machining metals and casting.
Product Model | Normal Type | Chuck Inner Diameter(mm) | 3/6 | Number of No-load Revolutions(rpm) | 19000 |
---|---|---|---|---|---|
Total Length(mm) | 166 | Operating Air Pressure(Mpa) | 0.6 | Air Consumption(m³/min) | 0.44 |
Exhaust Direction | Side | Hose Take-in Port | Rc1/4 | Trusco Code | 391-3686 |
Mass(g) | 650 | Set content | Coupling Plug 20PM, 1/4"regulator, 3 mm Collet, Plate Wrench 14HEX x 2, | Use | For chamfering and finishing work of the mold. |
Please check the type/dimensions/specifications of the part KG-11 in the Die Grinder (Chuck Inner Diameter 3/6 mm) series.
How can we improve?
How can we improve?