1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm) (YGS-2G)

AIR ANGLE GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
  • Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
  • Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
  • Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables safe and efficient grinding work.
· It is small and lightweight.
[Applications]
· For metal grinding/polishing.
· For the final finish of molds.

Part Number
YGS-2G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Grindstone Size (Outer Diameter)
(mm)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Applicable Grindstone Size (Thickness)
(mm)
Applicable Grindstone Size (Inner Diameter)
(mm)
Total Length
(mm)
Hose Take-in Port Trusco Code Mass
(g)

฿ 14,442.19

฿ 12,850.66

AIR ANGLE GRINDERS 1 Piece(s) 12 Day(s) 50140000.449.5158Rc1/4319-9908660

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.59 Exhaust Direction Diagonal Forward Main Body, Related Products Body

Please check the type/dimensions/specifications of the part YGS-2G in the Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm) series.

Products with similar specification

Part Number
YGS-3GS-2
YGS-4GS2
YGS-7GS3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Grindstone Size (Outer Diameter)
(mm)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Applicable Grindstone Size (Thickness)
(mm)
Applicable Grindstone Size (Inner Diameter)
(mm)
Total Length
(mm)
Hose Take-in Port Trusco Code Mass
(g)

฿ 15,087.91

1 Piece(s) 12 Day(s) 100135000.45615187Rc1/4292-42001080

฿ 15,506.06

1 Piece(s) 5 Day(s) 100136000.7615242Rc1/4158-26231690

฿ 20,163.24

1 Piece(s) 5 Day(s) 18076001.2622286Rc3/8158-26313530