Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)

Caution
- The abrasive stone in the photo is sold separately.
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
[Features]
·A tool for surface grinding and chamfering work.
[Applications]
·For metal grinding, deburring, and chamfering work.
Product features and specifications
Basic specifications and features of the product
- Angle type. The abrasive stone is not included.
Dimension that can be attached to the abrasive stone
| Model | T (mm) | H (mm) |
|---|---|---|
| AG-50, AG-50L | 3 to 5 | 9 |
| AG-100S (IN), AG-100SL (IN) | 4 to 6 | 10 |
| USG-4S, USG-40S | 4 to 6 | 10 |
| USG-7S | 6 to 8 | 13 |

Valve handle method

Push type: AG-50, AG-100S, USG-40S

Pull type: USG-4S, USG-7S
Standard table

* Data under load of air pressure 0.6 MPa (Gauge) (AG-50 and AG-50 L are under no load).
* The valve handle is a lever type.
Cautions/prohibitions
To use the air grinder safely
The following are the minimum required precautions. For details, please use in accordance with the provisions of the Industrial Safety and Health Act of Japan.
The Industrial Safety and Health Act of Japan (Act No. 57 of 1972)
Ordinance on Industrial Safety and Health of Japan (Ministry of Labor Ordinance No. 32, 1972)
Structural rules for grinding machines, etc. (March 8, 1971, Ministry of Labour Notification No. 8, Partly September 30, 1965, Ministry of Labour Notification No. 85)

1. Check the specified display on the air grinder main body and abrasive stone cover. Maximum rotational speed without load, diameter / thickness / hole diameter of grindstones that can be used, rotation direction of grindstones, maximum peripheral speed of grindstones.

2. For grinders with a speed governor (governor), periodically check the rotational speed to see if it is operating properly to maintain the normal rotational speed, and if there is an abnormality, immediately prohibit the use, please.

3. Be sure to use the specified flanges and covers for the grindstones, check whether the mounting conditions are normal, and immediately prohibit the use if there are abnormalities such as non-specified dimensions, quality defects, abrasion, or lack of parts, please.

4. Use grindstones of quality and strength that meet the regulations, and prohibit the use of grindstones that have abnormalities such as damage or deterioration.

5. Install, replace and test the grindstones in a specific safe place with a designated responsible person.
Be sure to perform a test run for 1 minute before the start of grinding work and 3 minutes after replacing the grindstones in a specific safe place to check for any abnormalities.

6. Take great care not to exceed the specified rotational speed of the grinder, and do not increase the air pressure used above the specified value to increase the rotational speed.

7. Be sure to properly attach the appropriate grindstone cover to the air grinder that uses a grindstone with a diameter of 50 mm or more.

8. Never use at a rotational speed higher than the maximum operating speed indicated on the grindstone.

9. Do not use the sides of the grindstones other than the intended purpose of the grindstones.